ZHCSRD1G May   2000  – February 2023 SN65LBC176A , SN75LBC176A

PRODUCTION DATA  

  1. 1特性
  2. 2说明
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9.     Typical Characteristics
      1.      参数测量信息
  6. 6Detailed Description
    1. 6.1 Device Functional Modes
      1. 6.1.1 Function Tables
      2. 6.1.2 Schematics
  7. 7Device and Documentation Support
    1. 7.1 接收文档更新通知
    2. 7.2 支持资源
    3. 7.3 商标
    4. 7.4 静电放电警告
    5. 7.5 术语表
  8. 8Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage 4.75 5 5.25 V
VI or VIC Voltage at any bus terminal (separately or common mode) –7 12 V
VIH High-level input voltage D, DE, and RE 2 VCC V
VIL Low-level input voltage D, DE, and RE 0 0.8 V
VID Differential input voltage(2) –12(1) 12 V
IOH High-level output current Driver –60 mA
Receiver –8
IOL Low-level output current Driver 60 mA
Reciever 8
TA Operating free-air temperature SN65LBC176AQ –40 125 °C
SN65LBC176A –40 85
SN75LBC176A 0 70
The algebraic convention, in which the least positive (most negative) limit is designated as minimum, is used in this data sheet.
Differential input /output bus voltage is measured at the noninverting terminal A with respect to the inverting terminal B.