ZHCSRU5F September 2005 – March 2023 SN65HVD50 , SN65HVD52 , SN65HVD53 , SN65HVD54 , SN65HVD55
PRODUCTION DATA
INPUTS | OUTPUTS | ||
---|---|---|---|
D | DE | Y | Z |
H | H | H | L |
L | H | L | H |
X | L or open | Z | Z |
Open | H | L | H |
DIFFERENTIAL INPUTS VID = V(A) - V(B) | ENABLE RE | OUTPUT R |
---|---|---|
VID ≤ −0.2 V | L | L |
−0.2 V < VID < −0.02 V | L | ? |
−0.02 V ≤ VID | L | H |
X | H or open | Z |
Open Circuit | L | H |
Idle circuit | L | H |
Short Circuit, V(A) = V(B) | L | H |
OUTPUTS | ||
---|---|---|
INPUT D | Y | Z |
H | H | L |
L | L | H |
Open | L | H |
DIFFERENTIAL INPUTS VID = V(A) - V(B) | OUTPUT R |
---|---|
VID ≤ −0.2 V | L |
−0.2 V < VID < −0.02 V | ? |
−0.02 V ≤ VID | H |
Open Circuit | H |
Idle circuit | H |
Short Circuit, V(A) = V(B) | H |