over operating free-air temperature range (unless otherwise noted)(1)(2)
|
UNIT |
| VCC |
Supply voltage range |
–0.3 V to 6 V |
| V(A), V(B), V(Y),
V(Z) |
Voltage range at any bus terminal (A, B, Y, Z) |
–9 V to 14
V |
| V(TRANS) |
Voltage input, transient pulse through 100 Ω. See Figure 8-12 (A, B, Y, Z)(3) |
–50 to 50
V |
| VI |
Voltage input range (D, DE,
RE) |
-0.5 V to 7 V |
| PD(cont) |
Continuous total power dissipation |
Internally limited(4) |
| IO |
Output current (receiver output only, R) |
11
mA |
(1) Stresses beyond those listed under absolute maximum ratings may
cause permanent damage to the device. These are stress ratings only, and
functional operation of the device at these or any other conditions beyond those
indicated under recommended operating conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) All voltage values, except differential I/O bus voltages, are
with respect to network ground terminal.
(3) This tests survivability only and the output state of the
receiver is not specified.
(4) The thermal shutdown typically occurs when the junction
temperature reaches 165°C.