ZHCSRU5F September 2005 – March 2023 SN65HVD50 , SN65HVD51 , SN65HVD52 , SN65HVD53 , SN65HVD54 , SN65HVD55
PRODUCTION DATA
| INPUTS | OUTPUTS | ||
|---|---|---|---|
| D | DE | Y | Z |
| H | H | H | L |
| L | H | L | H |
| X | L or open | Z | Z |
| Open | H | L | H |
| DIFFERENTIAL INPUTS VID = V(A) - V(B) | ENABLE RE | OUTPUT R |
|---|---|---|
| VID ≤ −0.2 V | L | L |
| −0.2 V < VID < −0.02 V | L | ? |
| −0.02 V ≤ VID | L | H |
| X | H or open | Z |
| Open Circuit | L | H |
| Idle circuit | L | H |
| Short Circuit, V(A) = V(B) | L | H |
| OUTPUTS | ||
|---|---|---|
| INPUT D | Y | Z |
| H | H | L |
| L | L | H |
| Open | L | H |
| DIFFERENTIAL INPUTS VID = V(A) - V(B) | OUTPUT R |
|---|---|
| VID ≤ −0.2 V | L |
| −0.2 V < VID < −0.02 V | ? |
| −0.02 V ≤ VID | H |
| Open Circuit | H |
| Idle circuit | H |
| Short Circuit, V(A) = V(B) | H |