ZHCSOI1O august 2009 – july 2023 SN65HVD3082E , SN65HVD3085E , SN65HVD3088E , SN75HVD3082E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH tPHL | Propagation delay time, low-to-high-level output Propagation delay time, high-to-low-level output | RL = 54 Ω, CL = 50 pF (see Figure 7-4) | HVD3082E | 700 | 1300 | ns | |
| HVD3085E | 150 | 500 | |||||
| HVD3088E | 12 | 20 | |||||
| tr tf | Differential output signal rise time Differential output signal fall time | RL = 54 Ω, CL = 50 pF (see Figure 7-4) | HVD3082E | 500 | 900 | 1500 | ns |
| HVD3085E | 200 | 300 | |||||
| HVD3088E | 7 | 15 | |||||
| tsk(p) | Pulse skew (|tPHL – tPLH|) | RL = 54 Ω, CL = 50 pF (see Figure 7-4) | HVD3082E | 20 | 200 | ns | |
| HVD3085E | 5 | 50 | |||||
| HVD3088E | 1.4 | 2 | |||||
| tPZH tPZL | Propagation delay time, high-impedance-to-high-level output Propagation delay time, high-impedance-to-low-level output | RL = 110 Ω,
RE at 0 V (see Figure 7-5 and Figure 7-6) | HVD3082E | 2500 | 7000 | ns | |
| HVD3085E | 1000 | 2500 | |||||
| HVD3088E | 13 | 30 | |||||
| tPHZ tPLZ | Propagation delay time, high-level-to-high-impedance output Propagation delay time, low-level-to-high-impedance output | RL = 110 Ω,
RE at 0 V (see Figure 7-5 and Figure 7-6) | HVD3082E | 80 | 200 | ns | |
| HVD3085E | 60 | 100 | |||||
| HVD3088E | 12 | 30 | |||||
| tPZH(SHDN) tPZL(SHDN) | Propagation delay time, shutdown-to-high-level output Propagation delay time, shutdown-to-low-level output | RL = 110 Ω,
RE at VCC (see Figure 7-5) | HVD3082E | 3500 | 7000 | ns | |
| HVD3085E | 2500 | 4500 | |||||
| HVD3088E | 1600 | 2600 | |||||