over operating free-air temperature range unless otherwise noted(1)
(2)
|
MIN |
MAX |
UNIT |
| Supply voltage, VCC |
–0.5 |
7 |
V |
| Voltage at A or B |
–9 |
14 |
V |
| Voltage at any logic pin |
–0.3 |
VCC + 0.3 |
V |
| Receiver output current |
–24 |
24 |
mA |
| Voltage input, transient pulse, A and B, through 100 Ω (see Figure 7-13) |
–50 |
50 |
V |
| Junction Temperature, TJ |
|
170 |
°C |
| Storage temperature, Tstg |
-65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratingss may
cause permanent device damage. Absolute Maximum Ratings do not imply
functional operation of the device at these or any other conditions beyond those
listed under Recommended Operating Conditions. If used outside the
Recommended Operating Conditions but within the Absolute Maximum
Ratings, the device may not be fully functional, and this may affect
device reliability, functionality, performance, and shorten the device
lifetime
(2) All voltage values, except differential I/O bus voltages, are
with respect to network ground terminal.