ZHCSRD4I July   2003  – January 2023 SN65HVD1176 , SN75HVD1176
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
    6. 6.6 Supply Current
    7. 6.7 Power Dissipation
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
      1.      Parameter Measurement Information
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
        1. 8.2.1.1 Data Rate and Bus Length
        2. 8.2.1.2 Stub Length
        3. 8.2.1.3 Bus Loading
        4. 8.2.1.4 Receiver Failsafe
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 第三方产品免责声明
    2. 11.2 Documentation Support
    3. 11.3 Related Links
    4. 11.4 支持资源
    5. 11.5 Trademarks
    6. 11.6 静电放电警告
    7. 11.7 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating junction temperature range unless otherwise noted(1)
MIN MAX UNIT
VCC Supply voltage(2) –0.5 7 V
Voltage at any bus I/O terminal –9 14 V
Voltage input, transient pulse, A and B, (through 100 Ω, see Figure 7-15) –40 40 V
Voltage input at any D, DE or RE terminal –0.5 7 V
IO Receiver output current –10 10 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –40 130 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability. All voltage values are with respect to the network ground terminal unless otherwise noted.
All voltage values, except differential I/O bus voltages, are with respect to network ground terminal.