ZHCSRD4I July 2003 – January 2023 SN65HVD1176 , SN75HVD1176
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage | 4.75 | 5 | 5.25 | V | ||
| Voltage at either bus I/O terminal | A, B | –7 | 12 | V | |||
| VIH | High-level input voltage | D, DE, RE | 2 | VCC | V | ||
| VIL | Low-level input voltage | 0 | 0.8 | V | |||
| VIL | Differential input voltage | A with respect to B | –12 | 12 | V | ||
| IO | Output current | Driver | –70 | 70 | mA | ||
| Receiver | –8 | 8 | mA | ||||
| TJ | Junction temperature (1) | SN65HVD1176 | –40 | 130 | °C | ||
| SN75HVD1176 | 0 | 130 | °C | ||||
| RL | Differential load resistance | 54 | Ω | ||||
| 1/tU1 | Signaling rate | 40 | Mbps | ||||