ZHCSR63I June 1999 – October 2022 SN65C3243 , SN75C3243
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VT+(valid) | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, FORCEOFF = VCC | 2.7 | V | |
| VT–(valid) | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, FORCEOFF = VCC | –2.7 | V | |
| VT(invalid) | Receiver input threshold for INVALID low-level output voltage | FORCEON = GND, FORCEOFF = VCC | –0.3 | 0.3 | V |
| VOH | INVALID high-level output voltage | IOH = –1 mA, FORCEON = GND, FORCEOFF = VCC | VCC – 0.6 | V | |
| VOL | INVALID low-level output voltage | IOL = 1.6 mA, FORCEON = GND, FORCEOFF = VCC | 0.4 | V | |