ZHCSOE2C November 2005 – July 2021 SN65C3221E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Maximum data rate (see Figure 8-1) |
RL = 3 kΩ | CL = 1000 pF | 250 | kbit/s | ||||
CL = 250 pF, | VCC = 3 V to 4.5 V | 1000 | ||||||
CL = 1000 pF, | VCC = 4.5 V to 5.5 V | 1000 | ||||||
tsk(p) | Pulse skew(3) | CL = 150 pF to 2500 pF, | RL = 3 kΩ to 7 kΩ, | See Figure 8-2 | 100 | ns | ||
SR(tr) | Slew rate, transition region (see Figure 8-1) |
VCC = 3.3 V, | RL = 3 kΩ to 7 kΩ, | CL = 150 pF to 1000 pF | 18 | 150 | V/μs |