ZHCSOE2C November 2005 – July 2021 SN65C3221E , SN75C3221E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | TYP(2) | UNIT | |
|---|---|---|---|---|
| tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, See Figure 8-3 | 150 | ns |
| tPHL | Propagation delay time, high- to low-level output | CL = 150 pF, See Figure 8-3 | 150 | ns |
| ten | Output enable time | CL = 150 pF, RL = 3 kΩ, See Figure 8-4 | 200 | ns |
| tdis | Output disable time | CL = 150 pF, RL = 3 kΩ, See Figure 8-4 | 200 | ns |
| tsk(p) | Pulse skew(3) | See Figure 8-3 | 50 | ns |