ZHCSOE1F April 2002 – July 2021 SN65C3221 , SN75C3221
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
† C3 can be connected to VCC or GND
Resistor values shown are nominal.
Figure 9-1 Typical Operating Circuit and Capacitor Values| VCC | C1 | C2, C3, and C4 |
|---|---|---|
| 3.3 V ± 0.3 V | 0.1 μF | 0.1 μF |
| 5 V ± 0.5 V | 0.047 μF | 0.33 μF |
| 3 V to 5.5 V | 0.1 μF | 0.47 μF |