ZHCSOE1F April 2002 – July 2021 SN65C3221 , SN75C3221
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Maximum data rate (see Figure 7-1) |
RL = 3 kΩ | CL = 1000 pF | 250 | kbit/s | ||||
| CL = 250 pF, | VCC = 3 V to 4.5 V | 1000 | ||||||
| CL = 1000 pF, | VCC = 4.5 V to 5.5 V | 1000 | ||||||
| tsk(p) | Pulse skew(2) | CL = 150 pF to 2500 pF | RL = 3 kΩ to 7 kΩ, | See Figure 7-2 | 100 | ns | ||
| SR(tr) |
Slew rate, |
VCC = 3.3 V, RL = 3 kΩ to 7 kΩ |
CL = 150 pF to 1000 pF | 18 | 150 | V/μs | ||