ZHCSUM2G March 1993 – February 2024 SN65C1167 , SN65C1168 , SN75C1167 , SN75C1168
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage, differential input | 0.2 | V | |||||
VIT– | Negative-going input threshold voltage, differential input | −0.2(2) | V | |||||
Vhys | Input hysteresis (VIT+ – VIT–) | 60 | mV | |||||
VIK | Input clamp voltage, RE | SN75C1167 | II = −18 mA | −1.5 | V | |||
VOH | High-level output voltage | VID = 200 mV, | IOH = −6 mA | 3.8 | 4.2 | V | ||
VOL | Low-level output voltage | VID = −200 mV, | IOL = 6 mA | 0.1 | 0.3 | V | ||
IOZ | High-impedance-state output current | SN75C1167 | VO = VCC or GND | ±0.5 | ±5 | µA | ||
II | Line input current | Other input at 0 V | VI = 10 V | 1.5 | mA | |||
VI = −10 V | −2.5 | |||||||
II | Enable input current, RE | SN75C1167 | VI = VCC or GND | ±1 | µA | |||
ri | Input resistance | VIC = −7 V to 7 V, | Other input at 0 V | 4 | 17 | kΩ | ||
ICC | Supply current (total package) | No load, Enabled | VI = VCC or GND | 4 | 6 | mA | ||
VIH = 2.4 V or 0.5 V(3) | 5 | 9 |