ZHCSUM2G March 1993 – February 2024 SN65C1167 , SN65C1168 , SN75C1167 , SN75C1168
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time, high- to low-level output | R1 = R2 = 50Ω, C1 = C2 = C3 = 40pF, See Figure 6-2 | R3 = 500Ω, S1 is open, | 7 | 12 | ns | |
tPLH | Propagation delay time, low- to high-level output | 7 | 12 | ns | |||
tsk(p) | Pulse skew | 0.5 | 4 | ns | |||
tr | Rise time | R1 = R2 = 50Ω, C1 = C2 = C3 = 40pF, SeeFigure 6-3 | R3 = 500Ω, S1 is open, | 5 | 10 | ns | |
tf | Fall time | 5 | 10 | ns | |||
tPZH | Output enable time to high level | R1 = R2 = 50Ω, C1 = C2 = C3 = 40pF, See Figure 6-4 | R3 = 500Ω, S1 is closed, | 10 | 19 | ns | |
tPZL | Output enable time to low level | 10 | 19 | ns | |||
tPHZ | Output disable time from low level | R1 = R2 = 50Ω, C1 = C2 = C3 = 40pF, See Figure 6-4 | R3 = 500Ω, S1 is closed, | 7 | 16 | ns | |
tPLZ | Output disable time from high level | 7 | 16 | ns |