SLRS021D December 1967 – January 2017 SN55451B , SN55452B , SN55453B , SN55454B , SN75451B , SN75452B , SN75453B , SN75454B
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage, (see (2)) | 7 | V | ||
| VI | Input voltage | 5.5 | V | ||
| Inter-emitter voltage (see Note (3)) | 5.5 | V | |||
| VO | Off-state output voltage | 30 | V | ||
| IOK | Continuous collector or output current, (see Note (4)) | 400 | mA | ||
| Peak collector or output current, II (tw ≤ 10 ms, duty cycle ≤ 50%, see Note (5)) | 500 | mA | |||
| Continuous total power dissipation | See Dissipation Ratings | ||||
| TA | Operating free-air temperature | SN5545xB | –55 | 125 | °C |
| SN7545xB | 0 | 70 | |||
| Case temperature for 60 seconds | SN5545xB FK package | 260 | °C | ||
| Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds | SN5545xB JG package | 100 | °C | ||
| Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | SN7545xB D or P package | 260 | °C | ||
| TJ | Operating virtual junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | SN5545xB | 4.5 | 5 | 5.5 | V |
| SN7545xB | 4.75 | 5 | 5.25 | |||
| VIH | High-level input voltage | 2 | V | |||
| VIL | Low-level input voltage | 0.8 | V | |||
| TA | Operating free-air temperature | SN5545xB | –50 | 125 | °C | |
| SN7545xB | 0 | 70 | ||||
| THERMAL METRIC(1) | SN7545xB | UNIT | |||
|---|---|---|---|---|---|
| D (SOIC) | P (PDIP) | PS (SO) | |||
| 8 PINS | 8 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 122.2 | 63.7 | 119.6 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 68.4 | 53.6 | 71.5 | °C/W |
| RθJB | Junction-to-board thermal resistance | 62.4 | 40.8 | 68.7 | °C/W |
| ψJT | Junction-to-top characterization parameter | 23.2 | 31.1 | 31.6 | °C/W |
| ψJB | Junction-to-board characterization parameter | 62.0 | 40.8 | 67.7 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | VCC = MIN, II = – 12 mA | –1.2 | –1.5 | V | ||
| VOL | Low-level output voltage | VCC = MIN, VIL = 0.8 V, IOL = 100 mA | SN5545xB | 0.25 | 0.5 | V | |
| SN7545xB | 0.25 | 0.4 | |||||
| VCC = MIN, VIL = 0.8 V, IOL = 300 mA | SN5545xB | 0.5 | 0.8 | ||||
| SN7545xB | 0.5 | 0.7 | |||||
| IOH | High-level output current | VCC = MIN, VIH = MIN, VOH = 30 V | SN5545xB | 300 | µA | ||
| SN7545xB | 100 | ||||||
| II | Input current at maximum input voltage | VCC = MAX, VI = 5.5 V | 1 | mA | |||
| IIH | High-level input current | VCC = MAX, VI = 2.4 V | 40 | µA | |||
| IIL | Low-level input current | VCC = MAX, VI = 0.4 V | –1 | –1.6 | mA | ||
| ICCH | Supply current, outputs high | VCC = MAX, VI = 5 V | SNx5451B | 7 | 11 | mA | |
| SNx5453B | 8 | 11 | |||||
| VCC = MAX, VI = 0 V | SNx5452B | 11 | 14 | ||||
| SNx5454B | 13 | 17 | |||||
| ICCL | Supply current, outputs low | VCC = MAX, VI = 0 V | SNx5451B | 52 | 65 | mA | |
| SNx5453B | 54 | 68 | |||||
| VCC = MAX, VI = 5 V | SNx5452B | 56 | 71 | ||||
| SNx5454B | 61 | 79 | |||||
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low-to-high-level output | IO ≈ 200 mA, CL = 15 pF, RL = 50 Ω, L See Figure 2 |
SNx5451B, SNx5453B | 18 | 25 | ns | ||
| SNx5452B | 26 | 35 | ||||||
| SNx5454B | 27 | 35 | ||||||
| tPHL | Propagation delay time, high-to-low-level output | IO ≈ 200 mA, CL = 15 pF, RL = 50 Ω, L See Figure 2 |
SNx5451B, SNx5453B | 18 | 25 | |||
| SNx5452B, SNx5454B | 24 | 35 | ||||||
| tTLH | Transition time, low-to-high-level output | IO ≈ 200 mA, CL = 15 pF, RL = 50 Ω, L See Figure 2 |
5 | 8 | ||||
| tTHL | Transition time, high-to-low-level output | IO ≈ 200 mA, CL = 15 pF, RL = 50 Ω, L See Figure 2 |
7 | 12 | ||||
| VOH | High level output voltage after switching | VS = 20 V, IO 9 300 mA, See Figure 2 |
SN5545xB | VS – 6.5 | mV | |||
| SN7545xB | VS – 6.5 | |||||||
| PACKAGE | TA ≤ 25°C POWER RATING |
DERATING FACTOR ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 125°C POWER RATING |
|---|---|---|---|---|
| D | 725 mW | 5.8 mW/°C | 464 | — |
| FK | 1375 mW | 11.0 mW/°C | 880 | 275 mW |
| JG | 1050 mW | 8.4 mW/°C | 672 | 210 mW |
| P | 1000 mW | 8.0 mW/°C | 640 | — |
Figure 1. Transistor Collector-Emitter Saturation Voltage vs Collector Current