SLRS021D December 1967 – January 2017 SN55451B , SN55452B , SN55453B , SN55454B , SN75451B , SN75452B , SN75453B , SN75454B
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| DEVICE | LOGIC OF COMPLETE CIRCUIT | OPERATING FREE AIR TEMPERATURE RANGE |
|---|---|---|
| SN55451B | AND | –55°C to 125°C |
| SN55452B | NAND | –55°C to 125°C |
| SN55453B | OR | –55°C to 125°C |
| SN55454B | NOR | –55°C to 125°C |
| SN75451B | AND | 0°C to 70°C |
| SN75452B | NAND | 0°C to 70°C |
| SN75453B | OR | 0°C to 70°C |
| SN75454B | NOR | 0°C to 70°C |