ZHCSV37U January 1993 – July 2024 SN54LVC00A , SN74LVC00A
PRODUCTION DATA
| SN74LVC00A | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| TA = 25°C | –40°C to 85°C | –40°C to 125°C | |||||||
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| VCC | Supply voltage | Operating | 1.65 | 3.6 | 1.65 | 3.6 | 1.65 | 3.6 | V |
| Data retention only | 1.5 | 1.5 | 1.5 | ||||||
| VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | 0.65 × VCC | 0.65 × VCC | V | |||
| VCC = 2.3 V to 2.7 V | 1.7 | 1.7 | 1.7 | ||||||
| VCC = 2.7 V to 3.6 V | 2 | 2 | 2 | ||||||
| VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | 0.35 × VCC | 0.35 × VCC | V | |||
| VCC = 2.3 V to 2.7 V | 0.7 | 0.7 | 0.7 | ||||||
| VCC = 2.7 V to 3.6 V | 0.8 | 0.8 | 0.8 | ||||||
| VI | Input voltage | 0 | 5.5 | 0 | 5.5 | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
| IOH | High-level output current | VCC = 1.65 V | –4 | –4 | –4 | mA | |||
| VCC = 2.3 V | –8 | –8 | –8 | ||||||
| VCC = 2.7 V | –12 | –12 | –12 | ||||||
| VCC = 3 V | –24 | –24 | –24 | ||||||
| IOL | Low-level output current | VCC = 1.65 V | 4 | 4 | 4 | mA | |||
| VCC = 2.3 V | 8 | 8 | 8 | ||||||
| VCC = 2.7 V | 12 | 12 | 12 | ||||||
| VCC = 3 V | 24 | 24 | 24 | ||||||