ZHCSV37U January 1993 – July 2024 SN54LVC00A , SN74LVC00A
PRODUCTION DATA
Figure 4-1 SN54LVC00A J or W Package; SN74LVC00A D, DB, NS, or PW
Package14-Pin CDIP, CFP
Figure 4-3 SN74LVC00A BQA
or RGY Package14-Pin WQFN or
VQFN(Top View)| PIN | TYPE | DESCRIPTION | ||||
|---|---|---|---|---|---|---|
| NAME | SN74LVC00A | SN54LVC00A | ||||
| D, DB, NS, PW | BQA, RGY | J, W | FK | |||
| 1A | 1 | 1 | 1 | 2 | I | Gate 1 input |
| 1B | 2 | 2 | 2 | 3 | I | Gate 1 input |
| 1Y | 3 | 3 | 3 | 4 | O | Gate 1 output |
| 2A | 4 | 4 | 4 | 6 | I | Gate 2 input |
| 2B | 5 | 5 | 5 | 8 | I | Gate 2 input |
| 2Y | 6 | 6 | 6 | 9 | O | Gate 2 output |
| GND | 7 | 7 | 7 | 10 | I | Ground Pin |
| 3Y | 8 | 8 | 8 | 12 | O | Gate 3 output |
| 3A | 9 | 9 | 9 | 13 | I | Gate 3 input |
| 3B | 10 | 10 | 10 | 14 | I | Gate 3 input |
| 4Y | 11 | 11 | 11 | 16 | O | Gate 4 output |
| 4A | 12 | 12 | 12 | 18 | I | Gate 4 input |
| 4B | 13 | 13 | 13 | 19 | I | Gate 4 input |
| VCC | 14 | 14 | 14 | 20 | — | Positive supply |
| NC | — | — | — | 1 | — | No Connection |
| 5 | ||||||
| 7 | ||||||
| 11 | ||||||
| 15 | ||||||
| 17 | ||||||