ZHCSV37T January 1993 – May 2024 SN54LVC00A , SN74LVC00A
PRODUCTION DATA
The maximum sink and source current is 24 mA.
Inputs can be driven from 1.8-V, 2.5-V, 3.3-V (LVTTL), or 5-V (CMOS) devices. This feature allows the use of this device as translators in a mixed-system environment.