ZHCSPX1C March 2003 – June 2022 SN54HC109 , SN74HC109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
IIK | Input clamp current | VI < 0 or VI > VCC | ±20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±35 | mA | |
Continuous current through VCC or GND | ±70 | mA | |||
Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds | FK package | 300 | ℃ | ||
J package | |||||
W package | |||||
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | D package | 260 | ℃ | ||
N package | |||||
NS package | |||||
TJ | Junction temperature | 150 | ℃ | ||
Tstg | Storage temperature range | –65 | 150 | ℃ |