ZHCSDI7A December   2012  – March 2015 SM74611

PRODUCTION DATA.  

  1. 1特性
  2. 2应用
  3. 3说明
  4. 4修订历史记录
  5. 5Pin Configuration and Functions
  6. 6Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
  8. 8器件和文档支持
    1. 8.1 商标
    2. 8.2 静电放电警告
    3. 8.3 术语表
  9. 9机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)(2)
MIN MAX UNIT
Ambient Storage temperature, Tstg -65 125 °C
DC Reverse Voltage 30 V
Forward Current 24 A
Junction Temperature, t ≤ 1 hour 135 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) System must be thermally managed so as not to exceed maximum junction temperature

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±1000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±250
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Pins listed as ±XXX V may actually have higher performance.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Pins listed as ±YYY V may actually have higher performance.

6.3 Recommended Operating Conditions(1)

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
DC Reverse Voltage 28 V
Junction Temperature Range (TJ) -40 125 °C
Forward Current 0 15 A
(1) System must be thermally managed so as not to exceed maximum junction temperature

6.4 Thermal Information

THERMAL METRIC(1) SM74611 UNIT
DDPAK (KTT)
3 PINS
RθJA Junction-to-ambient thermal resistance 40.4 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 42.6
RθJB Junction-to-board thermal resistance 23.0
ψJT Junction-to-top characterization parameter 9.8
ψJB Junction-to-board characterization parameter 22.0
RθJC(bot) Junction-to-case (bottom) thermal resistance 0.5
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IF(AVG) Forward Current 8 15 A
VF(AVG) Forward Voltage IF = 8A TJ = 25°C 26 mV
PD Power Dissipation IF = 8A TJ = 25°C 208 mW
TJ = 125°C 450
-40°C to 125°C (1) 575
IF = 15A TJ = 25°C 695
TJ = 125°C 1389
D Duty Cycle IF = 8A TJ = 25°C 99.5%
TJ = 125°C 96.0%
IR Reverse Leakage Current VREVERSE = 28V TJ = 25°C 0.3 µA
TJ = 125°C 3.3
(1) Limits -40°C to 125°C apply over the entire junction temperature range for operation. Limits appearing in normal type apply for TA = TJ = 25°C.

6.6 Typical Characteristics

SM74611 C003_SNVS903.gifFigure 1. Average Forward Voltage (Anode to Cathode) Over Temperature
SM74611 C002_SNVS903.pngFigure 3. Reverse Current Over Temperature (Cathode to Anode)
SM74611 C001_SNVS903.gifFigure 2. Power Dissipation Over Temperature