| THERMAL METRIC(1) |
NE5532, NE5532A, SA5532, and SA5532A |
UNIT |
| D |
P |
PS |
| 8 PINS |
| RθJA |
Junction-to-ambient thermal resistance (3)(2) |
97 |
85 |
95 |
°C/W |
(2) Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA) / θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
(3) The package thermal impedance is calculated in accordance with JESD 51-7.