SLOS075K November 1979 – December 2025 NE5532 , NE5532A , SA5532 , SA5532A
PRODUCTION DATA
The measured transfer functions in Figure 7-2, Figure 7-3, and Figure 7-4 are generated by sweeping the input voltage from 0V to 12V. However, this design only uses between 2V and 10V for optimum linearity.
Figure 7-2 Differential Output Voltage vs Input Voltage
Figure 7-4 Positive Output Voltage Node vs Input Voltage
Figure 7-3 Positive Output Voltage Node vs Input Voltage