SBOS392I August 2007 – April 2026 REF33
PRODUCTION DATA
The ratio of R2, R3, and the VREF voltage determines the voltage on the output of the op amp when the differential input is 0V. Select the components so that VOUT is equal to the VREF / 2 voltage when VIN is equal to 0V, as shown in Equation 7.
where
Solve for the value of R5 by setting R3 equal to R2 in Equation 5, as shown in Equation 8: