ZHCSXB8E April 2003 – November 2024 RC4580
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The RC4580 device is a dual operational amplifier that has been designed optimally for audio applications, such as improving tone control. The device offers low noise, high gain bandwidth, low harmonic distortion, and high output current. When high output current is required, the RC4580 device can be used as a headphone amplifier. Due to the wide operating supply voltage of the device, the RC4580 device can also be used in low-voltage applications.