ZHCSXB8E April 2003 – November 2024 RC4580
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The RC4580 device is specified for operation over the range of ±2V to ±16V; many specifications apply from –40°C to 125°C. The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
Supply voltages outside of the ±18V range can permanently damage the device (see the Absolute Maximum Ratings).
Place 0.1μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout Guidelines.