ZHCSXB8E April 2003 – November 2024 RC4580
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIO | Input offset voltage | RS = < 10kΩ | 0.5 | 3 | mV | |
| IIO | Input offset current | 5 | 200 | nA | ||
| IIB | Input bias current | 100 | 500 | nA | ||
| AVD | Large-signal differential voltage amplification | RL ≥ 2kΩ, VO = ±10V | 90 | 110 | dB | |
| VCM | Output voltage swing | RL ≥ 2kΩ | ±12 | ±13.5 | V | |
| VICR | Common-mode input voltage | ±12 | ±13.5 | V | ||
| CMRR | Common-mode rejection ratio | RS ≤ 10kΩ | 80 | 110 | dB | |
| kSVR | Supply-voltage rejection ratio(1) | RS ≤ 10kΩ | 80 | 110 | dB | |
| ICC | Total supply current (all amplifiers) | 6 | 9 | mA | ||