ZHCSPD7A April 2022 – September 2022 PCMD3140-Q1
PRODUCTION DATA
As shown in Figure 7-65, a multiple-byte data write transfer is identical to a single-byte data write transfer except that multiple data bytes are transmitted by the controller device to the target device. After receiving each data byte, the device responds with an acknowledge bit (ACK). Finally, the controller device transmits a stop condition after the last data-byte write transfer.
Figure 7-65 I2C Multiple-Byte Write Transfer