ZHCSPD7A April 2022 – September 2022 PCMD3140-Q1
PRODUCTION DATA
Figure 7-23 and Figure 7-24 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 22.05 kHz to 24 kHz. Table 7-21 lists the specifications for a decimation filter with a 22.05-kHz to 24-kHz sampling rate.
Figure 7-23 Linear Phase Decimation Filter Magnitude Response
Figure 7-24 Linear Phase Decimation Filter Pass-Band Ripple| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.454 × fS | –0.05 | 0.05 | dB | |
| Stop-band attenuation | Frequency range is 0.58 × fS to 4 × fS | 73.0 | dB | ||
| Frequency range is 4 × fS onwards | 96.4 | ||||
| Group delay or latency | Frequency range is 0 to 0.454 × fS | 16.6 | 1/fS |