ZHCSPD7A April 2022 – September 2022 PCMD3140-Q1
PRODUCTION DATA
Figure 7-53 shows the magnitude response and Figure 7-54 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 29.4 kHz to 32 kHz. Table 7-36 lists the specifications for a decimation filter with a 29.4-kHz to 32-kHz sampling rate.
Figure 7-53 Ultra-Low-Latency Decimation Filter Magnitude Response
Figure 7-54 Ultra-Low-Latency Decimation Filter Pass-Band Ripple and Phase
Deviation| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.457 × fS | –0.04 | 0.04 | dB | |
| Stop-band attenuation | Frequency range is 0.6 × fS onwards | 88.3 | dB | ||
| Group delay or latency | Frequency range is 0 to 0.325 × fS | 5.2 | 1/fS | ||
| Group delay deviation | Frequency range is 0 to 0.325 × fS | –0.492 | 0.492 | 1/fS | |
| Phase deviation | Frequency range is 0 to 0.325 × fS | –9.5 | 13.5 | Degrees |