ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register is the live Interrupt readback register 0.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_LIVE0[7] | INT_LIVE0[6] | INT_LIVE0[5] | INT_LIVE0[4] | Reserved | Reserved | Reserved | Reserved |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LIVE0[7] | R | 0h | Fault status for an ASI bus clock error.
0b = No fault detected 1b = Fault detected |
6 | INT_LIVE0[6] | R | 0h | Status of PLL lock.
0b = No PLL lock detected 1b = PLL lock detected |
5 | INT_LIVE0[5] | R | 0h | Fault status for boost or MICBIAS over temperature.
0b = No fault detected 1b = Fault detected |
4 | INT_LIVE0[4] | R | 0h | Fault status for boost or MICBIAS over current.
0b = No fault detected 1b = Fault detected |
3 | Reserved | R | 0h | Reserved |
2 | Reserved | R | 0h | Reserved |
1 | Reserved | R | 0h | Reserved |
0 | Reserved | R | 0h | Reserved |