ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register is the MICBIAS diagnostic configuration register 0.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MBIAS_HIGH_CURR_THRS[7:0] | |||||||
RW-BAh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | MBIAS_HIGH_CURR_THRS[7:0] | RW | BAh | Threshold for MICBIAS high load current fault diagnostic.
0d to 56d = Reserved 57d = High load current threshold is set as 0 mA (typ) 58d = High load current threshold is set as 0.54 mA (typ) 59d = High load current threshold is set as 1.08 mA (typ) 60d to 185d = High load current threshold is set as per configuration 186d = High load current threshold is set as 69.66 mA (typ) 187d to 241d = High load current threshold is set as per configuration 242d = High load current threshold is set as 99.90 mA (typ) 243d to 255d = Reserved |