ZHCSPD4A April 2022 – September 2022 PCM3120-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ADC CONFIGURATION | |||||||
| AC input impedance | Input pins INxP or INxM, 2.5-kΩ input impedance selection | 2.5 | kΩ | ||||
| Input pins INxP or INxM, 10-kΩ input impedance selection | 10 | ||||||
| Input pins INxP or INxM, 20-kΩ input impednace selection | 20 | ||||||
| Channel gain range | Programmable range with 0.5-dB steps | 0 | 42 | dB | |||
| ADC PERFORMANCE FOR LINE/MICROPHONE INPUT RECORDING : AVDD 3.3-V OPERATION | |||||||
| Differential input full-scale AC signal voltage | AC-coupled input | 2 | VRMS | ||||
| Single-ended input full-scale AC signal voltage | AC-coupled input | 1 | VRMS | ||||
| SNR | Signal-to-noise ratio, A-weighted(1)(2) | IN1 differential input selected and AC signal shorted to ground, 10-kΩ input impedance selection, 0-dB channel gain | 100 | 106 | dB | ||
| IN1 differential input selected and AC signal shorted to ground, 10-kΩ input impedance selection, 12-dB channel gain | 100 | ||||||
| DR | Dynamic range, A-weighted(2) | IN1 differential input selected and –60-dB full-scale AC signal input, 10-kΩ input impedance selection, 0-dB channel gain | 107 | dB | |||
| IN1 differential input selected and –72-dB full-scale AC signal input, 10-kΩ input impedance selection, 12-dB channel gain | 100 | ||||||
| THD+N | Total harmonic distortion(2)(3) | IN1 differential input selected and –1-dB full-scale AC signal input, 10-kΩ input impedance selection, 0-dB channel gain | –95 | –80 | dB | ||
| IN1 differential input selected and –13-dB full-scale AC signal input, 10-kΩ input impedance selection, 12-dB channel gain | –93 | ||||||
| ADC PERFORMANCE FOR LINE/MICROPHONE INPUT RECORDING : AVDD 1.8-V OPERATION | |||||||
| Differential input full-scale AC signal voltage | AC-coupled Input | 1 | VRMS | ||||
| Single-ended input full-scale AC signal voltage | AC-coupled Input | 0.5 | VRMS | ||||
| SNR | Signal-to-noise ratio, A-weighted(1)(2) | IN1 differential input selected and AC signal shorted to ground, 10-kΩ input impedance selection, 0-dB channel gain | 100 | dB | |||
| DR | Dynamic range, A-weighted(2) | IN1 differential input selected and –60-dB full-scale AC signal input, 10-kΩ input impedance selection, 0-dB channel gain | 101 | dB | |||
| THD+N | Total harmonic distortion(2)(3) | IN1 differential input selected and –2-dB full-scale AC signal Input, 10-kΩ input impedance selection, 0 dB channel gain | –90 | dB | |||
| ADC OTHER PARAMETERS | |||||||
| Digital volume control range | Programmable 0.5-dB steps | –100 | 27 | dB | |||
| Output data sample rate | Programmable | 7.35 | 768 | kHz | |||
| Output data sample word length | Programmable | 16 | 32 | Bits | |||
| Digital high-pass filter cutoff frequency | First-order IIR filter with programmable coefficients, –3-dB point (default setting) |
12 | Hz | ||||
| Interchannel isolation | –1-dB full-scale AC-signal input to non measurement channel | –124 | dB | ||||
| Interchannel gain mismatch | –6-dB full-scale AC-signal input and 0-dB channel gain | 0.1 | dB | ||||
| Gain drift(4) | 0-dB channel gain, across temperature range –40°C to 125°C | 36.8 | ppm/°C | ||||
| Interchannel phase mismatch | 1-kHz sinusoidal signal | 0.02 | Degrees | ||||
| Phase drift(5) | 1-kHz sinusoidal signal, across temperature range –40°C to 125°C | 0.0005 | Degrees/°C | ||||
| PSRR | Power-supply rejection ratio | 100-mVPP, 1-kHz sinusoidal signal on AVDD, differential input selected, 0-dB channel gain | 102 | dB | |||
| CMRR | Common-mode rejection ratio | Differential microphone input selected, 0-dB channel gain, 100-mVPP, 1-kHz signal on both pins and measure level at output | 60 | dB | |||
| MICROPHONE BIAS | |||||||
| MICBIAS noise | BW = 20 Hz to 20 kHz, A-weighted, 1-μF capacitor between MICBIAS and AVSS | 2.1 | µVRMS | ||||
| MICBIAS voltage | MICBIAS programmed to VREF and VREF programmed to either 2.75 V, 2.5 V, or 1.375 V | VREF | V | ||||
| MICBIAS programmed to VREF × 1.096 and VREF programmed to either 2.75 V, 2.5 V, or 1.375 V | VREF × 1.096 | ||||||
| Bypass to AVDD with 5-mA load | AVDD – 0.2 | ||||||
| MICBIAS current drive | 5 | mA | |||||
| MICBIAS load regulation | MICBIAS programmed to either VREF or VREF × 1.096, measured up to max load | 0 | 0.6 | 1 | % | ||
| MICBIAS over current protection threshold | 6.1 | mA | |||||
| DIGITAL I/O | |||||||
| VIL | Low-level digital input logic voltage threshold | All digital pins except IN2P_GPI1 and MICBIAS_GPI2, SDA and SCL, IOVDD 1.8-V operation | –0.3 | 0.35 × IOVDD | V | ||
| All digital pins except IN2P_GPI1 and MICBIAS_GPI2, SDA and SCL, IOVDD 3.3-V operation | –0.3 | 0.8 | |||||
| VIH | High-level digital input logic voltage threshold | All digital pins except IN2P_GPI1 and MICBIAS_GPI2, SDA and SCL, IOVDD 1.8-V operation | 0.65 × IOVDD | IOVDD + 0.3 | V | ||
| All digital pins except IN2P_GPI1 and MICBIAS_GPI2, SDA and SCL, IOVDD 3.3-V operation | 2 | IOVDD + 0.3 | |||||
| VOL | Low-level digital output voltage | All digital pins except IN2M_GPO1, SDA and SCL, IOL = –2 mA, IOVDD 1.8-V operation | 0.45 | V | |||
| All digital pins except IN2M_GPO1, SDA and SCL, IOL = –2 mA, IOVDD 3.3-V operation | 0.4 | ||||||
| VOH | High-level digital output voltage | All digital pins except IN2M_GPO1, SDA and SCL, IOH = 2 mA, IOVDD 1.8-V operation | IOVDD – 0.45 | V | |||
| All digital pins except IN2M_GPO1, SDA and SCL, IOH = 2 mA, IOVDD 3.3-V operation | 2.4 | ||||||
| VIL(I2C) | Low-level digital input logic voltage threshold | SDA and SCL | –0.5 | 0.3 x IOVDD | V | ||
| VIH(I2C) | High-level digital input logic voltage threshold | SDA and SCL | 0.7 x IOVDD | IOVDD + 0.5 | V | ||
| VOL1(I2C) | Low-level digital output voltage | SDA, IOL(I2C) = –3 mA, IOVDD > 2 V | 0.4 | V | |||
| VOL2(I2C) | Low-level digital output voltage | SDA, IOL(I2C) = –2 mA, IOVDD ≤ 2 V | 0.2 x IOVDD | V | |||
| IOL(I2C) | Low-level digital output current | SDA, VOL(I2C) = 0.4 V, standard-mode or fast-mode | 3 | mA | |||
| SDA, VOL(I2C) = 0.4 V, fast-mode plus | 20 | ||||||
| IIH | Input logic-high leakage for digital inputs | All digital pins except IN2P_GPI1 and MICBIAS_GPI2 pins, input = IOVDD | –5 | 0.1 | 5 | µA | |
| IIL | Input logic-low leakage for digital inputs | All digital pins except IN2P_GPI1 and MICBIAS_GPI2 pins, input = 0 V | –5 | 0.1 | 5 | µA | |
| VIL(GPIx) | Low-level digital input logic voltage threshold | IN2P_GPI1 and MICBIAS_GPI2 digital pins, AVDD 1.8-V operation | –0.3 | 0.35 × AVDD | V | ||
| IN2P_GPI1 and MICBIAS_GPI2 digital pins, AVDD 3.3-V operation | –0.3 | 0.8 | |||||
| VIH(GPIx) | High-level digital input logic voltage threshold | IN2P_GPI1 and MICBIAS_GPI2 digital pins, AVDD 1.8-V operation | 0.65 × AVDD | AVDD + 0.3 | V | ||
| IN2P_GPI1 and MICBIAS_GPI2 digital pins, AVDD 3.3-V operation | 2 | AVDD + 0.3 | |||||
| VOL(GPOx) | Low-level digital output voltage | IN2M_GPO2 digital pin, IOL = –2 mA, AVDD 1.8-V operation | 0.45 | V | |||
| IN2M_GPO2 digital pin, IOL = –2 mA, AVDD 3.3-V operation | 0.4 | ||||||
| VOH(GPOx) | High-level digital output voltage | IN2M_GPO2 digital pin, IOH = 2 mA, AVDD 1.8-V operation | AVDD – 0.45 | V | |||
| IN2M_GPO2 digital pin, IOH = 2 mA, AVDD 3.3-V operation | 2.4 | ||||||
| IIH(GPIx) | Input logic-high leakage for digital inputs | IN2P_GPI1 and MICBIAS_GPI2 digital pins, input = AVDD | –5 | 0.1 | 5 | µA | |
| IIL(GPIx) | Input logic-high leakage for digital inputs | IN2P_GPI1 and MICBIAS_GPI2 digital pins, input = 0 V | –5 | 0.1 | 5 | µA | |
| CIN | Input capacitance for digital inputs | All digital pins | 5 | pF | |||
| RPD | Pulldown resistance for digital I/O pins when asserted on | 20 | kΩ | ||||
| TYPICAL SUPPLY CURRENT CONSUMPTION | |||||||
| IAVDD | Current consumption in sleep mode (software shutdown mode) | All external clocks stopped, AVDD = 3.3 V, internal AREG | 5 | µA | |||
| IAVDD | All external clocks stopped, AVDD = 1.8 V, external AREG supply (AREG shorted to AVDD) | 29 | |||||
| IIOVDD | All external clocks stopped, IOVDD = 3.3 V | 0.5 | |||||
| IIOVDD | All external clocks stopped, IOVDD = 1.8 V | 0.5 | |||||
| IAVDD | Current consumption with ADC 2-channel operating at fS 48-kHz, PLL off and BCLK = 512 × fS | AVDD = 3.3 V, internal AREG | 11.1 | mA | |||
| IAVDD | AVDD = 1.8 V, external AREG supply (AREG shorted to AVDD) | 10.5 | |||||
| IIOVDD | IOVDD = 3.3 V | 0.1 | |||||
| IIOVDD | IOVDD = 1.8 V | 0.05 | |||||
| IAVDD | Current consumption with ADC 2-channel operating at fS 16-kHz, PLL on and BCLK = 256 × fS | AVDD = 3.3 V, internal AREG | 11.3 | mA | |||
| IAVDD | AVDD = 1.8 V, external AREG supply (AREG shorted to AVDD) | 10.6 | |||||
| IIOVDD | IOVDD = 3.3 V | 0.05 | |||||
| IIOVDD | IOVDD = 1.8 V | 0.02 | |||||
| IAVDD | Current consumption with ADC 2-channel operating at fS 48-kHz, PLL on and BCLK = 256 × fS | AVDD = 3.3 V, internal AREG | 12.2 | mA | |||
| IAVDD | AVDD = 1.8 V, external AREG supply (AREG shorted to AVDD) | 11.6 | |||||
| IIOVDD | IOVDD = 3.3 V | 0.1 | |||||
| IIOVDD | IOVDD = 1.8 V | 0.05 | |||||