ZHCSCB3D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSV | BCK_RATIO | RSV | SCK_RATIO | ||||
| R-0b | R-000b | R-0b | R-000b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RSV | R | 0b | Reserved. Always write 0 0000b. |
| 6-4 | BCK_RATIO | R | 000b | Current Receiving BCK Ratio
Default value: 000 (default) 000: Out of range (L) or BCK Halt 001: 32 010: 48 011: 64 100: 256 101: (Not assigned) 110: Out of range (H) 111: Invalid BCK ratio or LRCK Halt |
| 3 | RSV | R | 0b | Reserved. Always write 0 0000b. |
| 2-0 | SCK_RATIO | R | 000b | Current SCK Ratio
000: Out of range (L) or SCK Halt (default) 001: 128 010: 256 011: 384 100: 512 101: 768 110: Out of range (H) 111: Invalid SCK ratio or LRCK Halt |