ZHCSCB3D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSV | POL | RSV | WIDTH | ||||
| R/W-00b | R/W-01b | R/W-00b | R/W-00b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RSV | R/W | 00b | Reserved. Always write 00b. |
| 5-4 | POL | R/W | 01b | Polarity of the Interrupt Pulse
00: Low active 01: High active (default) 10: Open drain (L-Active) 11: Reserved |
| 3-2 | RSV | R/W | 00b | Reserved. Always write 00b. |
| 1-0 | WIDTH | R/W | 00b | Width of the Interrupt Pulse
00: 1 ms (default) 01: 2 ms 10: 3 ms 11: Infinity for level sense |