ZHCSCB3D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | DIN_RESAMP | ||||||
R/W-00 0000b | R/W-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | RSV | R/W | 00 0000b | Reserved. Do not access. |
1-0 | DIN_RESAMP | R/W | 00b | Resample DIN with Internal BCK to Avoid Internal Timing Issue
00: No resample (default) 01: resample DIN with rising edge of BCK 10: resample DIN with falling edge of BCK 11: Not supported |