ZHCSIO3H January 2005 – February 2020 PCF8575
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tiv | Interrupt valid time | P port | INT | 4 | μs | |
tir | Interrupt reset delay time | SCL | INT | 4 | μs | |
tpv | Output data valid | SCL | P port | 4 | μs | |
tsu | Input data setup time | P port | SCL | 0 | μs | |
th | Input data hold time | P port | SCL | 4 | μs |