ZHCSIO3H January 2005 – February 2020 PCF8575
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.5 | 5.5 | V | |
VIH | High-level input voltage | 0.7 × VCC | VCC + 0.5 | V | |
VIL | Low-level input voltage | –0.5 | 0.3 × VCC | V | |
IOH | P-port high-level output current | –1 | mA | ||
IOHT | P-port transient pullup current | –10 | mA | ||
IOL | P-port low-level output current | 25 | mA | ||
TA | Operating free-air temperature | –40 | 85 | °C |