ZHCSHU7J August   2005  – March 2021 PCA9555
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
    6. 6.6 I2C Interface Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Features
      1. 8.3.1 Power-On Reset (POR)
      2. 8.3.2 I/O Port
    4. 8.4 Device Functional Modes
      1. 8.4.1 Interrupt ( INT) Output
        1. 8.4.1.1 Interrupt Errata
          1. 8.4.1.1.1 INT Description
          2. 8.4.1.1.2 System Impact
          3. 8.4.1.1.3 System Workaround
    5. 8.5 Programming
      1. 8.5.1 I2C Interface
      2. 8.5.2 Register Map
        1. 8.5.2.1 Device Address
        2. 8.5.2.2 Control Register And Command Byte
        3. 8.5.2.3 Register Descriptions
        4. 8.5.2.4 Bus Transactions
          1. 8.5.2.4.1 Writes
          2. 8.5.2.4.2 Reads
  9. 9 Application Information Disclaimer
    1. 9.1 Application Information
      1. 9.1.1 Typical Application
        1. 9.1.1.1 Design Requirements
        2. 9.1.1.2 Design Requirements
          1. 9.1.1.2.1 Minimizing ICC When I/O Is Used To Control Led
        3. 9.1.1.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power-On Reset Requirements
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

I2C Interface

The bidirectional I2C bus consists of the serial clock (SCL) and serial data (SDA) lines. Both lines must be connected to a positive supply via a pullup resistor when connected to the output stages of a device. Data transfer may be initiated only when the bus is not busy.

I2C communication with this device is initiated by a master sending a Start condition, a high-to-low transition on the SDA input/output while the SCL input is high (see Figure 8-3). After the Start condition, the device address byte is sent, MSB first, including the data direction bit (R/W). This device does not respond to the general call address.

After receiving the valid address byte, this device responds with an ACK, a low on the SDA input/output during the high of the ACK-related clock pulse. The address inputs (A0–A2) of the slave device must not be changed between the Start and Stop conditions.

On the I2C bus, only one data bit is transferred during each clock pulse. The data on the SDA line must remain stable during the high pulse of the clock period, as changes in the data line at this time are interpreted as control commands (Start or Stop) (see Figure 8-4).

A Stop condition, a low-to-high transition on the SDA input/output while the SCL input is high, is sent by the master (see Figure 8-3).

Any number of data bytes can be transferred from the transmitter to the receiver between the Start and the Stop conditions. Each byte of eight bits is followed by one ACK bit. The transmitter must release the SDA line before the receiver can send an ACK bit. The device that acknowledges must pull down the SDA line during the ACK clock pulse so that the SDA line is stable low during the high pulse of the ACK-related clock period (see Figure 8-5). When a slave receiver is addressed, it must generate an ACK after each byte is received. Similarly, the master must generate an ACK after each byte that it receives from the slave transmitter. Setup and hold times must be met to ensure proper operation.

A master receiver signals an end of data to the slave transmitter by not generating an acknowledge (NACK) after the last byte has been clocked out of the slave. This is done by the master receiver by holding the SDA line high. In this event, the transmitter must release the data line to enable the master to generate a Stop condition.

GUID-24630172-DA40-4155-A33B-FBBB06DDEF30-low.gifFigure 8-3 Definition Of Start And Stop Conditions
GUID-F8F14A2D-1A99-4C3B-86F3-5A064120D004-low.gifFigure 8-4 Bit Transfer
GUID-6696696A-F791-4C7E-9ED2-22E6BDAF51F4-low.gifFigure 8-5 Acknowledgment On I2C Bus