ZHCSNM0F September   2006  – March 2021 PCA9554A

PRODUCTION DATA  

  1. 1 特性
  2. 2 说明
  3. 3 Revision History
  4. 4 Description (Continued)
  5. 5 Pin Configuration And Functions
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
    6. 6.6 I2C Interface Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Device Functional Modes
      1. 8.2.1 Power-On Reset
      2. 8.2.2 I/O Port
      3. 8.2.3 Interrupt Output ( INT)
        1. 8.2.3.1 Interrupt Errata
          1. 8.2.3.1.1 Description
          2. 8.2.3.1.2 System Impact
          3. 8.2.3.1.3 System Workaround
    3. 8.3 Programming
      1. 8.3.1 I2C Interface
      2. 8.3.2 Register Map
        1. 8.3.2.1 Device Address
        2. 8.3.2.2 Control Register And Command Byte
        3. 8.3.2.3 Register Descriptions
        4. 8.3.2.4 Bus Transactions
          1. 8.3.2.4.1 Writes
          2. 8.3.2.4.2 Reads
  9. 9 Application Information Disclaimer
    1. 9.1 Application Information
      1. 9.1.1 Typical Application
        1. 9.1.1.1 Detailed Design Procedure
          1. 9.1.1.1.1 Minimizing ICC When I/Os Control Leds
  10. 10Power Supply Recommendations
    1. 10.1 Power-On Reset Requirements
  11. 11Device and Documentation Support
    1. 11.1 支持资源
    2. 11.2 Trademarks
    3. 11.3 静电放电警告
    4. 11.4 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP(1) MAX UNIT
VIK Input diode clamp voltage II = –18 mA 2.3 V to 5.5 V –1.2 V
VPORR Power-onreset voltage,VCC rising VI = VCC or GND, IO = 0 1.2 1.5 V
VPORF Power-onreset voltage,VCC falling VI = VCC or GND, IO = 0

0.75

1

V

VOH P-port high-level output voltage(2) IOH = –8 mA 2.3 V 1.8 V
3 V 2.6
4.5 V 3.1
4.75 V 4.1
IOH = –10 mA 2.3 V 1.7
3 V 2.5
4.5 V 3
4.75 V 4
IOL SDA VOL = 0.4 V 2.3 V to 5.5 V 3 8 mA
P port(3) VOL = 0.5 V 2.3 V 8 10
3 V 8 14
4.5 V 8 17
4.75 V 8 35
VOL = 0.7 V 2.3 V 10 13
3 V 10 19
4.5 V 10 24
4.75 V 10 45
INT VOL = 0.4 V 2.3 V to 5.5 V 3 10
II SCL, SDA VI = VCC or GND 2.3 V to 5.5 V ±1 μA
A2–A0 ±1
IIH P port VI = VCC 2.3 V to 5.5 V 1 μA
IIL P port VI = GND 2.3 V to 5.5 V –100 μA
ICC Operating mode VI = VCC, IO = 0, I/O = inputs,
fscl = 400 kHz, No load
5.5 V 104 175 μA
3.6 V 50 90
2.7 V 20 65
VI = VCC, IO = 0, I/O = inputs,
fscl = 100 kHz, No load
5.5 V 60 150
3.6 V 15 40
2.7 V 8 20
Standby mode VI = GND, IO = 0, I/O = inputs,
fscl = 0 kHz, No load
5.5 V 450 700
3.6 V 300 600
2.7 V 230 500
VI = VCC, IO = 0, I/O = inputs,
fscl = 0 kHz, No load
5.5 V 1.9 3.5
3.6 V 1.1

1.8

2.7 V 1 1.6
ΔICC Additional current in standby mode One input at VCC – 0.6 V,
Other inputs at VCC or GND
2.3 V to 5.5 V 1.5 mA
Every LED I/O at VI = 4.3 V;
fscl = 0 kHz
5.5 V 1
CI SCL VI = VCC or GND 2.3 V to 5.5 V 4 8 pF
Cio SDA VIO = VCC or GND 2.3 V to 5.5 V 5.5 9.5 pF
P port 8 9.5
All typical values are at nominal supply voltage (2.5-V, 3.3-V, or 5-V VCC) and TA = 25°C.
The total current sourced by all I/Os must be limited to 85 mA.
Each I/O must be externally limited to a maximum of 25 mA, and the P port (P0 to P7) must be limited to a maximum current of 200 mA.