ZHCSMO3J june 2020 – june 2023 OPA2863 , OPA4863 , OPA863
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AC PERFORMANCE | ||||||
| SSBW | Small-signal bandwidth | VOUT = 20 mVPP, G = 1 | 97 | MHz | ||
| GBWP | Gain-bandwidth product | 50 | MHz | |||
| LSBW | Large-signal bandwidth | VOUT = 1 VPP | 26 | MHz | ||
| Bandwidth for 0.1-dB flatness | VOUT = 20 mVPP | 10 | MHz | |||
| SR | Slew rate | VOUT = 1–V step, Gain = –1 | 105 | V/µs | ||
| Rise, fall time | VOUT = 200–mV step | 10 | ns | |||
| Settling time to 0.1% | VOUT = 1–V step | 58 | ns | |||
| Settling time to 0.01% | 90 | |||||
| Overshoot | VOUT = 1–V step | 2 | % | |||
| Undershoot | 16 | |||||
| Overdrive recovery time | G = –1, 0.5V overdrive beyond supplies | 95 | ns | |||
| G = 1, 0.5V overdrive beyond supplies | 100 | |||||
| HD2 | Second-order harmonic distortion | f = 20 kHz, VOUT = 1 VPP | –123 | dBc | ||
| HD3 | Third-order harmonic distortion | –132 | ||||
| HD2 | Second-order harmonic distortion | f = 100 kHz, VOUT = 1 VPP | –109 | dBc | ||
| HD3 | Third-order harmonic distortion | –129 | ||||
| eN | Input voltage noise | Flatband, 1/f corner at 25 Hz | 6 | nV/√Hz | ||
| iN | Input current noise | Flatband, 1/f corner at 2 kHz | 0.4 | pA/√Hz | ||
| Closed-loop output impedance | f = 1 MHz | 0.2 | Ω | |||
| Channel-to-channel crosstalk | f = 1 MHz, VOUT = 1 VPP, OPA2863 | –127 | dBc | |||
| DC PERFORMANCE | ||||||
| AOL | Open-loop voltage gain | VOUT = 1 V to 2 V | 104 | 123 | dB | |
| VOS | Input-referred offset voltage | –1.3 | ±0.4 | 1.3 | mV | |
| Input offset voltage drift | TA = –40°C to +125°C, D, DBV-5, RUN, and DGK packages |
–3.5 | ±1 | 3.5 | μV/°C | |
| TA = –40°C to +125°C, PW package | –4 | ±1 | 4 | |||
| TA = 0°C to +85°C, DBV-6 package | –4.4 | ±1 | 4.4 | |||
| TA = –40°C to +125°C, DBV-6 package | –5 | ±1 | 5 | |||
| Input bias current | TA ≅ 25°C | 0.3 | 0.73 | µA | ||
| TA = –40°C to +85°C | 1.2 | |||||
| TA = –40°C to +125°C | 1.56 | |||||
| Input bias current drift | TA = –40°C to +125°C | ±3 | 7.4 | nA/°C | ||
| Input offset current | –30 | ±10 | 30 | nA | ||
| INPUT | ||||||
| Input common-mode voltage range | VS––0.2 | VS++0.2 | V | |||
| CMRR | Common-mode rejection ratio | VCM = VS– – 0.2 V to VS+ – 1.6 V | 94 | 115 | dB | |
| Input impedance common-mode | 360 || 0.9 | MΩ || pF | ||||
| Input impedance differential mode | 200 || 0.5 | kΩ || pF | ||||
| OUTPUT | ||||||
| VOL | Output voltage, low | TA ≅ 25°C | VS–+ 0.13 | VS–+ 0.15 | V | |
| TA = –40°C to +125°C | VS–+ 0.13 | VS–+ 0.16 | ||||
| VOH | Output voltage, high | TA ≅ 25°C | VS+–0.15 | VS+–0.13 | V | |
| TA = –40°C to +125°C | VS+–0.15 | VS+–0.13 | ||||
| Linear output drive (sourcing/sinking) | VOUT = ±0.7 V, ΔVOS < 1 mV OPA863 and OPA2863(1) |
23 | 33 | mA | ||
| Short-circuit current | 45 | mA | ||||
| POWER SUPPLY | ||||||
| IQ | Quiescent current per amplifier | TA ≅ 25°C | 690 | 910 | µA | |
| TA = –40°C to +125°C | 1180 | |||||
| PSRR | Power-supply rejection ratio | ΔVS = ±1 V(2) | 100 | 120 | dB | |
| POWER DOWN (Pin Must be Driven) | ||||||
| Enable voltage threshold | Specified on above VS+ – 0.5 V | 2.5 | V | |||
| Disable voltage threshold | Specified off below VS+ – 1.5 V | 1.5 | V | |||
| Power-down quiescent current per channel | PD ≤ VS+ – 1.5 V | 0.8 | 1.5 | µA | ||
| Power-down pin bias current | 1 | 50 | nA | |||
| Turn-on time delay | 6.5 | µs | ||||
| Turn-off time delay | 5 | µs | ||||
| AUXILIARY INPUT STAGE | ||||||
| Gain-bandwidth product | 50 | MHz | ||||
| Input voltage noise | Flatband, 1/f corner at 25 Hz | 6 | nV/√Hz | |||
| Input current noise | Flatband, 1/f corner at 100 Hz | 0.4 | pA/√Hz | |||
| Input-referred offset voltage | –1.3 | ±0.15 | 1.3 | mV | ||
| Input bias current | TA ≅ 25°C | 0.2 | 0.6 | µA | ||
| TA = –40°C to +125°C | 0.4 | 1.2 | ||||
| Common-mode rejection ratio | VCM = 2.1 V to 3.2 V | 100 | 120 | dB | ||
| Power supply rejection ratio | ΔVS = ±0.6 V | 100 | 115 | dB | ||