ZHCSMO3J june 2020 – june 2023 OPA2863 , OPA4863 , OPA863
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VS– to VS+ | Supply voltage | 13 | V | |
| Supply turn-on/off maximum dV/dt, DBV-6 and D packages | 0.1 | V/µs | ||
| VI | Input voltage | VS– – 0.5 | VS+ + 0.5 | V |
| VID | Differential input voltage | ±1 | V | |
| II | Continuous input current(2) | ±10 | mA | |
| IO | Continuous output current(3) | ±30 | mA | |
| Continuous power dissipation | See Thermal Information | |||
| TJ | Maximum junction temperature | 150 | °C | |
| TA | Operating free-air temperature | –40 | 125 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |