ZHCSIQ9 September 2018 OPA859
PRODUCTION DATA.
The OPA859 is a classic, voltage feedback operational amplifier (op amp) with two high-impedance inputs and a low-impedance output. Standard application circuits are supported, like the two basic options shown in Figure 47 and Figure 48. The DC operating point for each configuration is level-shifted by the reference voltage (VREF), which is typically set to midsupply in single-supply operation. VREF is typically connected to ground in split-supply applications.