ZHCSMN4 February 2021 OPA858-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
FB | 1 | I | Feedback connection to output of amplifier |
IN– | 3 | I | Inverting input |
IN+ | 4 | I | Noninverting input |
NC | 2 | — | Do not connect |
OUT | 6 | O | Amplifier output |
PD | 8 | I | Power down connection. PD = logic low = power off mode; PD = logic high = normal operation. |
VS– | 5 | — | Negative voltage supply |
VS+ | 7 | — | Positive voltage supply |
Thermal pad | — | Connect the thermal pad to VS– |