ZHCSMN3B February 2021 – January 2023 OPA855-Q1
PRODUCTION DATA
The OPA855-Q1 operates on supplies from 3.3 V to 5.25 V. The OPA855-Q1 operates on single-sided supplies, split and balanced bipolar supplies, and unbalanced bipolar supplies. Because the OPA855-Q1 does not feature rail-to-rail inputs or outputs, the input common-mode and output swing ranges are limited at 3.3-V supplies.
Figure 11-1 Split and Single Supply
Circuit Configuration