SBOS223G December   2001  – August 2016 OPA690

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: VS = ±5 V
    6. 7.6 Electrical Characteristics: VS = 5 V
    7. 7.7 Typical Characteristics
      1. 7.7.1 Typical Characteristics: VS = ±5 V
      2. 7.7.2 Typical Characteristics: 5 V
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Wideband Voltage-Feedback Operation
      2. 8.3.2 Bandwidth Versus Gain: Noninverting Operation
      3. 8.3.3 Inverting Amplifier Operation
      4. 8.3.4 Output Current and Voltage
      5. 8.3.5 Driving Capacitive Loads
      6. 8.3.6 Distortion Performance
      7. 8.3.7 Noise Performance
      8. 8.3.8 DC Accuracy and Offset Control
    4. 8.4 Device Functional Modes
      1. 8.4.1 Disable Operation
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Optimizing Resistor Values
      2. 9.1.2 Thermal Analysis
    2. 9.2 Typical Applications
      1. 9.2.1 Single-Supply ADC Interface
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Single-Supply Active Filters
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Application Curve
      3. 9.2.3 High-Performance DAC Transimpedance Amplifier
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
      4. 9.2.4 High-Power Line Driver
        1. 9.2.4.1 Design Requirements
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Input and ESD Protection
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Macromodels and Applications Support
      2. 12.1.2 Demonstration Fixtures
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Flexible Supply Range:
    • 5-V to 12-V Single Supply
    • ±2.5-V to ±5-V Dual Supply
  • Unity-Gain Stable: 500 MHz (G = 1)
  • High Output Current: 190 mA
  • Output Voltage Swing: ±4 V
  • High Slew Rate: 1800 V/µs
  • Low Supply Current: 5.5 mA
  • Low Disable Current: 100 µA
  • Wideband 5-V Operation: 220 MHz (G = 2)

2 Applications

  • Video Line Drivers
  • xDSL Line Drivers and Receivers
  • High-Speed Imaging Channels
  • ADC Buffers
  • Portable Instruments
  • Transimpedance Amplifiers
  • Active Filters

3 Description

The OPA690 device represents a major step forward in unity-gain stable, voltage-feedback op amps. A new internal architecture provides slew rate and full-power bandwidth previously found only in wideband, current-feedback op amps. A new output stage architecture delivers high currents with a minimal headroom requirement. These combine to give exceptional single-supply operation. Using a single 5-V supply, the OPA690 can deliver a 1-V to 4-V output swing with over 150 mA drive current and 150 MHz bandwidth. This combination of features makes the OPA690 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The low 5.5-mA supply current of the OPA690 is precisely trimmed at 25°C. This trim, along with low temperature drift, gives lower maximum supply current than competing products. System power may be reduced further using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, operates the OPA690 normally. If pulled LOW, the OPA690 supply current drops to less than 100 µA while the output goes to a high-impedance state. This feature may be used for power savings.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
OPA690 SOIC (8) 4.90 mm × 3.90 mm
SOT-23 (6) 2.90 mm × 1.60 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Single-Supply ADC Driver

OPA690 fbd_bos223.gif