ZHCSX79H December 2001 – October 2024 OPA690
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE (SEE Figure 7-1) | |||||||
| SSBW | Small-signal bandwidth | G = 1 V/V, VO = 0.5 VPP, RF = 25 Ω | 500 | MHz | |||
| G = 2 V/V, VO = 0.5 VPP | 220 | ||||||
| G = 10 V/V, VO = 0.5 VPP | 30 | ||||||
| GBP | Gain bandwidth product | G ≥ 10 V/V | 300 | MHz | |||
| Bandwidth for 0.1-dB gain flatness | VO < 0.5 VPP | 30 | MHz | ||||
| Peaking at a gain of 1 V/V | VO < 0.5 VPP | 4 | dB | ||||
| Large-signal bandwidth | VO = 5 VPP | 200 | MHz | ||||
| Slew rate | 4-V step | 1800 | V/µs | ||||
| Rise-and-fall time | VO = 0.5-V step | 1.4 | ns | ||||
| VO = 5-V step | 2.8 | ||||||
| Settling time | 0.02%, VO = 2-V step | 12 | ns | ||||
| 0.1%, VO = 2-V step | 8 | ||||||
| Harmonic distortion | 2nd-harmonic, f = 5 MHz |
VO = 2 VPP, RL = 100 Ω | –68 | dBc | |||
| VO = 2 VPP, RL = 500 Ω | –77 | ||||||
| 3rd-harmonic, f = 5 MHz |
VO = 2 VPP, RL = 100 Ω | –70 | |||||
| VO = 2 VPP, RL = 500 Ω | –81 | ||||||
| Input voltage noise | f > 1 MHz | 5.5 | nV/√Hz | ||||
| Input current noise | f > 1 MHz | 3.1 | pA/√Hz | ||||
| DC PERFORMANCE | |||||||
| AOL | Open-loop voltage gain | VO = 0 V, RL = 100 Ω | 58 | 69 | dB | ||
| TA = –40°C to +85°C | 54 | ||||||
| VOS | Input offset voltage | VCM = 0 V | ±1 | ±4 | mV | ||
| TA = –40°C to +85°C | ±4.7 | ||||||
| Average offset voltage drift | VCM = 0 V, TA = –40°C to +85°C | ±10 | µV/°C | ||||
| Input bias current | VCM = 0 V | ±3 | ±10 | µA | |||
| TA = –40°C to +85°C | ±12 | ||||||
| Average bias current drift | VCM = 0 V, TA = –40°C to +85°C | ±40 | nA/°C | ||||
| Input offset current | VCM = 0 V | ±0.1 | ±1 | µA | |||
| TA = –40°C to +85°C | ±1.6 | ||||||
| Average offset current drift | VCM = 0 V, TA = –40°C to +85°C | ±9 | nA/°C | ||||
| INPUT | |||||||
| CMIR | Common-mode input voltage(1) | ±3.4 | ±3.5 | V | |||
| TA = –40°C to +85°C | ±3.2 | ||||||
| CMRR | Common-mode rejection ratio | VCM = ±1 V | 60 | 65 | dB | ||
| TA = –40°C to +85°C | 56 | ||||||
| Input impedance | Differential mode, VCM = 0 V | 190 || 0.6 | kΩ || pF | ||||
| Common-mode, VCM = 0 V | 3.2 || 0.9 | MΩ || pF | |||||
| OUTPUT | |||||||
| Voltage output swing | No load | ±3.8 | ±4 | V | |||
| TA = –40°C to +85°C | ±3.6 | ||||||
| RL = 100 Ω | ±3.7 | ±3.9 | |||||
| TA = –40°C to +85°C | ±3.3 | ||||||
| Current output | Sourcing, VO = 0 V | 160 | 190 | mA | |||
| TA = –40°C to +85°C | 100 | ||||||
| Sinking, VO = 0 V | –160 | –190 | |||||
| TA = –40°C to +85°C | –100 | ||||||
| Short-circuit current limit | VO = 0 V | ±250 | mA | ||||
| Closed-loop output impedance | G = 2, f = 100 kHz | 0.04 | Ω | ||||
| DISABLE (DISABLED LOW) | |||||||
| Power-down supply current | VDIS = 0 V | –100 | –200 | µA | |||
| TA = –40°C to +85°C | –260 | ||||||
| Disable time | VIN = 1 VDC | 200 | ns | ||||
| Enable time | VIN = 1 VDC | 25 | ns | ||||
| Off isolation | RL = 150 Ω, VIN = 0 V | 70 | dB | ||||
| Output capacitance in disable | G = 2, RL = 150 Ω, VIN = 0 V | 4 | pF | ||||
| Turn-on glitch | ±50 | mV | |||||
| Turn-off glitch | ±20 | mV | |||||
| Enable voltage | 3.5 | 3.3 | V | ||||
| TA = –40°C to +85°C | 3.7 | ||||||
| Disable voltage | 1.8 | 1.7 | V | ||||
| TA = –40°C to +85°C | 1.5 | ||||||
| Control-pin input bias current | VDIS = 0 V | 75 | 130 | µA | |||
| TA = –40°C to +85°C | 160 | ||||||
| POWER SUPPLY | |||||||
| Quiescent current | 5.3 | 5.5 | 5.8 | mA | |||
| TA = –40°C to +85°C | 4.3 | 6.6 | |||||
| PSRR | Power-supply rejection ratio | Input-referred | 68 | 75 | dB | ||
| TA = –40°C to +85°C | 64 | ||||||