over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Power supply |
|
±6.5 |
VDC |
| Internal power dissipation |
See Thermal Analysis |
|
| Differential input voltage |
|
±1.2 |
V |
| Supply turn-on and turn-off rates(2) |
|
±0.4 |
V/µs |
| Continuous input current(3) |
|
±10 |
mA |
| Input voltage |
|
±VS |
V |
| Junction temperature, TJ |
|
150 |
°C |
| Storage temperature, Tstg |
–65 |
125 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Staying less than this specification keeps the edge-triggered ESD absorption devices across the supply pins off.
(3) Continuous input current limit for the ESD diodes to supply pins.