ZHCSX79H December 2001 – October 2024 OPA690
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE (SEE Figure 7-1) | |||||||
| Small-signal bandwidth | G = 1 V/V, VO = 0.5 VPP, RF = 25 Ω | 400 | MHz | ||||
| G = 2 V/V, VO = 0.5 VPP | 190 | ||||||
| G = 10 V/V, VO = 0.5 VPP | 25 | ||||||
| Gain bandwidth product | G ≥ 10 | 250 | MHz | ||||
| Bandwidth for 0.1-dB gain flatness | VO < 0.5 VPP | 20 | MHz | ||||
| Peaking at a gain of 1 V/V | VO < 0.5 VPP | 5 | dB | ||||
| Large-signal bandwidth | VO = 2 VPP | 220 | MHz | ||||
| Slew rate | 2-V step | 1000 | V/µs | ||||
| Rise-and-fall time | VO = 0.5-V step | 1.6 | ns | ||||
| VO = 2-V step | 2 | ||||||
| Settling time | 0.02%, G = 2, VO = 2-V step | 12 | ns | ||||
| 0.1%, G = 2, VO = 2-V step | 8 | ||||||
| Harmonic distortion | 2nd-harmonic, f = 5 MHz |
VO = 2 VPP, RL = 100 Ω | –65 | –60 | dBc | ||
| VO = 2 VPP, RL = 500 Ω | –75 | –70 | |||||
| 3rd-harmonic, f = 5 MHz |
VO = 2 VPP, RL = 100 Ω | –68 | –64 | ||||
| VO = 2 VPP, RL = 500 Ω | –77 | –73 | |||||
| Input voltage noise | f > 1 MHz | 5.6 | nV/√ Hz | ||||
| Input current noise | f > 1 MHz | 3.2 | pA/√ Hz | ||||
| DC PERFORMANCE | |||||||
| AOL | Open-loop voltage gain | VO = 2.5 V, RL = 100 Ω to VS/2 |
56 | 63 | dB | ||
| TA = –40°C to +85°C | 52 | ||||||
| Input offset voltage | VCM = 2.5 V | ±1 | ±4 | mV | |||
| TA = –40°C to +85°C | ±4.7 | ||||||
| Average offset voltage drift | VCM = 2.5 V, TA = –40°C to +85°C | ±10 | µV/°C | ||||
| Input bias current | VCM = 2.5 V | ±3 | ±10 | µA | |||
| TA = –40°C to +85°C | ±12 | ||||||
| Average bias current drift | VCM = 2.5 V, TA = –40°C to +85°C | ±40 | nA/°C | ||||
| Input offset current | VCM = 2.5 V | ±0.3 | ±1 | µA | |||
| TA = –40°C to +85°C | ±1.6 | ||||||
| Average offset current drift | VCM = 2.5 V, TA = –40°C to +85°C | ±9 | nA/°C | ||||
| INPUT | |||||||
| Most-positive input voltage(1) | 3.4 | 3.5 | V | ||||
| TA = –40°C to +85°C | 3.2 | ||||||
| Least-positive input voltage(1) | 1.6 | 1.5 | V | ||||
| TA = –40°C to +85°C | 1.8 | ||||||
| CMRR | Common-mode rejection ratio | VCM = 2.5 V ±0.5 V | 58 | 63 | dB | ||
| TA = –40°C to +85°C | 54 | ||||||
| Input impedance | Differential mode, VCM = 2.5 V | 92 || 1.4 | kΩ || pF | ||||
| Common-mode, VCM = 2.5 V | 2.2 || 1.5 | MΩ || pF | |||||
| OUTPUT | |||||||
| Most-positive output voltage | No load | 3.8 | 4 | V | |||
| TA = –40°C to +85°C | 3.5 | ||||||
| RL = 100 Ω to 2.5 V | 3.7 | 3.9 | |||||
| TA = –40°C to +85°C | 3.4 | ||||||
| Least-positive output voltage | No load | 1.2 | 1 | V | |||
| TA = –40°C to +85°C | 1.5 | ||||||
| RL = 100 Ω to 2.5 V | 1.1 | 1.3 | |||||
| TA = –40°C to +85°C | 1.7 | ||||||
| Current output | Sourcing | 160 | 120 | mA | |||
| TA = –40°C to +85°C | 80 | ||||||
| Sinking | –120 | –160 | |||||
| TA = –40°C to +85°C | –80 | ||||||
| Short-circuit current | ±250 | mA | |||||
| Closed-loop output impedance | G = 2, f =100 kHz | 0.04 | Ω | ||||
| DISABLE (DISABLED LOW) | |||||||
| Power-down supply current | VDIS = 0 V | –100 | µA | ||||
| TA = –40°C to +85°C | –260 | ||||||
| Off isolation | G = 2, 5 MHz | 65 | dB | ||||
| Output capacitance in disable | 4 | pF | |||||
| Turn-on glitch | G = 2, RL = 150 Ω, VIN = VS/2 | ±50 | mV | ||||
| Turn-off glitch | G = 2, RL = 150 Ω, VIN = VS/2 | ±20 | mV | ||||
| Enable voltage | 3.5 | 3.3 | V | ||||
| TA = –40°C to +85°C | 3.7 | ||||||
| Disable voltage | 1.8 | 1.7 | V | ||||
| TA = –40°C to +85°C | 1.5 | ||||||
| VDIS | Control-pin input bias current | VDIS = 0 V | 75 | 130 | µA | ||
| TA = –40°C to +85°C | 160 | ||||||
| POWER SUPPLY | |||||||
| Quiescent current | VS = +5 V | 4.48 | 4.9 | 5.44 | mA | ||
| TA = –40°C to +85°C | 3.86 | 6.02 | |||||
| +PSRR | Power-supply rejection ratio | Input-referred | 72 | dB | |||